MW Insulation jacket, MINERAL WOOL, S64-IS25-1300
181H2415
Length [mm]: 1300
181H2415
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 1300.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S64 IS25 FEA L1300 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S64-IS25-1300 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 30 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 1.527 Cubic meter |