PU Insulation jacket, PU-FOAM, S86-IS25-4000
181H1624
Length [mm]: 4000
181H1624
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 4000.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JAC S86 IS PN25,L4000DIV.B |
Einkenni | Gildi |
|---|---|
| Model | S86-IS25-4000 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN150 |
| Vöruhópur | Heat exchangers |
| Vörutegund | PU Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 37 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 37 Kilogram |