PU Insulation jacket, PU-FOAM, S65-IS16-2000
181H1480
Length [mm]: 2000
181H1480
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 2000.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S65 IS16 FEA L2000 DP PUR |
Einkenni | Gildi |
|---|---|
| Model | S65-IS16-2000 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN200 |
| Vöruhópur | Heat exchangers |
| Vörutegund | PU Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 35.5 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 35.5 Kilogram |