MW Insulation jacket, MINERAL WOOL, S55SE-IG16-1000
181H1212
Length [mm]: 1000
181H1212
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 1000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU. JACKET S55SE IG16 FEA L1000 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S55SE-IG16-1000 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 30.7 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 30.7 Kilogram |