MW Insulation jacket, MINERAL WOOL, S47-IG16-500
181H1073
Length [mm]: 500
181H1073
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACK S47 IG150psi FEA ASM L500 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S47-IG16-500 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 33.1 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 33.1 Kilogram |