MW Insulation jacket, MINERAL WOOL, S45SE-IS10/16-1500
181H0981
Length [mm]: 1500
181H0981
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 1500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S45SE IS10-16 L1500 FEA DP MW |
Einkenni | Gildi |
|---|---|
| Model | S45SE-IS10/16-1500 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 21.9 Kilogram |
| Net weight | 21.9 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 1104.896 Liter |