MW Insulation jacket, MINERAL WOOL, S45SE-IG16-600
181H0973
Length [mm]: 600
181H0973
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 600.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S45SE IG16 FEA L600 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S45SE-IG16-600 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 27 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 27 Kilogram |