MW Insulation jacket, MINERAL WOOL, S41/S42-IS10/16-1300
181H0825
Length [mm]: 1300
181H0825
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 1300.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS. JACK S41-42 IS10-16/DS L1300 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S41/S42-IS10/16-1300 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN150 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 26 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 26 Kilogram |