PU Insulation jacket, PU-FOAM, S36-IS10/16-600
181H0683
Length [mm]: 600
181H0683
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 600.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACKET S36 IS10-16 L600 FEA DP PUR |
Einkenni | Gildi |
|---|---|
| Model | S36-IS10/16-600 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | PU Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 15 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 15 Kilogram |