PU Insulation jacket, PU-FOAM, S8A-IG16-400
181H0131
Length [mm]: 400
181H0131
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 400.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S8a IG16 L400 FC PUR |
Einkenni | Gildi |
|---|---|
| Model | S8A-IG16-400 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN32 |
| Vöruhópur | Heat exchangers |
| Vörutegund | PU Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 6.5 Kilogram |
| Net weight | 6.5 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 149.748 Liter |