
Warranty & Service
145F3905
VX-F Floorheating w. zonevalve, ST55
145F3905
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Gerð tengigrindar | Type 1 |
| Heiti DHW stillis | PTC2+P |
Einkenni | Gildi |
|---|---|
| Lýsing | VX-F Floorheating w. zonevalve, ST55 |
| Material Description | VX-F Floorheating w. zonevalve, ST55 |
| Mixing circuit - control | Thermostat |
| Nafnþrýstingur, aðal [bar] | 16 bar |
| Product line | Subsystems |
| Uppbygging fæðihitastigs [˚C] | 95 °C |
| Vöruhópur | Flat Stations |
| Vörutegund | Warranty & Service |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 31 Kilogram |
| Net weight | 30 Kilogram |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702424653903 |
| Proposition 65 | Cancer and Reproductive Harm |