AKV
061L4118
Vörutegund: AKV, Pökkunarsnið: Iðnaðarpakki, Snið magns á pakkningu: 20
061L4118
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Heiti gerðar | AKV-MOZS815B0 |
Einkenni | Gildi |
|---|---|
| Heiti vöru | Elec. expansion valve coil |
| Material Description | AKV Coil Elec.Exp.Valve MOZS815B0 I/20 |
| Pökkunarsnið | Iðnaðarpakki |
| Product line | Air Conditioning and Commercial Refrigeration |
| Snið magns á pakkningu | 20 pc |
| Vöruhópur | Expansion valves |
| Vörutegund | AKV |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.408 Kilogram |
| Net weight | 0.388 Kilogram |
| Volume | 1.062 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702428271288 |
| Proposition 65 | Cancer and Reproductive Harm |