Plate, S45SE/PL.04 304 TS 1234R/L S.L
030U1168
Connection: DN100, Material: AISI304, Thickness [mm]: 0.4
030U1168
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Spare part |
| Material | AISI304 |
| Material Description | S45SE/PL.04 304 TS 1234R/L S.L.E |
| Model | S45SE/PL.04 304 TS 1234R/L S.L |
| Product line | Gasketed Heat Exchangers |
Einkenni | Gildi |
|---|---|
| Sealing | SONDER LOCK |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | Plate |
| Þykkt [mm] | 0.4 mm |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 2.04 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 2.04 Kilogram |