Gasket, S47/GAS. EPDM HT S.L
005U0541
Connection: DN100, PFAS content [Yes/No]: No, Sealing: SONDER LOCK
005U0541
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 48 |
| Heiti vöru | Spare part |
| Material | EPDM HT |
| Material Description | S47/GAS. EPDM HT S.L |
| Model | S47/GAS. EPDM HT S.L |
Einkenni | Gildi |
|---|---|
| PFAS content [Yes/No] | No |
| Product line | Gasketed Heat Exchangers |
| Sealing | SONDER LOCK |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | Gasket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 116 Gramm |
Einkenni | Gildi |
|---|---|
| Net weight | 116 Gramm |