Magnetic coils, Accessory for coil valves"
180Z0212
IP-tala umlykis: IP67
180Z0212
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| CE mark | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | No |
| Heiti gerðar | Accessory for coil valves" |
| In scope of WEEE | No |
| IP-tala umlykis | IP67 |
Einkenni | Gildi |
|---|---|
| Lýsing | Permanent magnet for mounting activation of valve |
| Material Description | Permanent magnet |
| Product line | High-Pressure Pumps |
| UL mark | No |
| Vöruhópur | Accessories |
| Vörulýsing | Magnetic coils |
| Vörutegund | Magnetic coil |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.133 Kilogram |
| Net weight | 0.12 Kilogram |
| Volume | 0.282 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5715162679913 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |