DHW system, Legiomin®, DHW storage & charging, 100 kW, Brazed copper, 350 L
161L1284
LEGIOMIN-S 350-180-100 v2023
161L1284
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Application type | DHW storage & charging |
| Capacity [KW] | 100.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW HEX gerð | XB37M-1-30 |
| DHW stýrigerð | External control |
| Heitavatnsgeymir stærð[l] | 350 L |
Einkenni | Gildi |
|---|---|
| Heiti DHW stillis | No Controller |
| HEX DHW brazed/gasketed material | Brazed copper |
| Lýsing | LEGIOMIN-S 350-180-100 v2023 |
| Material Description | LEGIOMIN-S 350-180-100 v2023 |
| Product line | Heavy Duty Stations |
| UL mark | No |
| Vöruhópur | DHW system |
| Vörutegund | Legiomin® |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 91 Kilogram |
| Net weight | 91 Kilogram |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5715162736555 |