Accessories DHW, Circulation module, Circulation module for ThermoDual-S TD-Z 25-70-25 (KIT)
161L1304
2.1 m³/h, R1"/R1 1/4", External thread
161L1304
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Application type | DHW storage & charging |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow circulation [m3/h] [Max] | 2.10 m³/h |
| Lýsing | Circulation module for ThermoDual-S TD-Z 25-70-25 (KIT) |
| Material Description | CIRC-MOD. TD-Z 25-70-25 (KIT) |
| Product line | Heavy Duty Stations |
Einkenni | Gildi |
|---|---|
| Tengigerð hringrásar | External thread |
| Tengingarstærð hringrásar | R1"/R1 1/4" |
| UL mark | No |
| Vöruhópur | Accessories DHW |
| Vörutegund | Circulation module |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 4.5 Kilogram |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5715162867815 |