Danfoss logo
EvoFlat Water Heater

EvoFlat WSS, Brazed stainless steel, Type 1

145G0317

EvoFlat Water Heater 1 StS Circ. Cover

Vöruupplýsingar

Einkenni
Gildi
Application typeInstantaneous DHW
CE markNo
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileContains Gas
DHW stýrigerðFlow/thermostatic
Efni á skrá yfir umsóknarefni skv. REACHLead (CAS no. 7439-92-1)
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Gerð tengigrindarType 1
Einkenni
Gildi
Heiti DHW stillisTPC-M
HEX DHW brazed/gasketed materialBrazed stainless steel
In scope of WEEENo
LýsingEvoFlat Water Heater 1 StS Circ. Cover
Material DescriptionEvoFlat Water Heater 1 StS Circ. Cover
Product lineSubsystems
UL markNo
VöruhópurFlat Stations
VörutegundEvoFlat WSS

Almennar upplýsingar

Einkenni
Gildi
Gross weight14.526 Kilogram
Net weight13.325 Kilogram
Volume78.736 Liter
Einkenni
Gildi
EAN/UPC5714279783148
Proposition 65Cancer and Reproductive Harm