EvoFlat WSS, Brazed copper, Type 2
145G0297
EvoFlat Water Heater 2 TPC-M Circ. Cover
145G0297
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Application type | Instantaneous DHW |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| DHW stýrigerð | Flow/thermostatic |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Gerð tengigrindar | Type 2 |
Einkenni | Gildi |
|---|---|
| Heiti DHW stillis | TPC-M |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Lýsing | EvoFlat Water Heater 2 TPC-M Circ. Cover |
| Material Description | EvoFlat Water Heater 2 TPC-M Circ. Cover |
| Product line | Subsystems |
| UL mark | No |
| Vöruhópur | Flat Stations |
| Vörutegund | EvoFlat WSS |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 12.307 Kilogram |
| Net weight | 11.104 Kilogram |
| Volume | 78.736 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5714279783162 |
| Proposition 65 | Cancer and Reproductive Harm |