Danfoss logo
Welded pre-engineered substation type DSP 1 MAXI

Substations, DSP1 MAXI, Heating controller name: N/A

004F4855

DSP1 MAXI-NA-21 LT I300

Vöruupplýsingar

Einkenni
Gildi
Application typeIndirect Heating
Category nameIndirect heating substations
China RoHS complianceOut of scope
Connection direction secondaryTop
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Efni á skrá yfir umsóknarefni skv. REACHLead (CAS no. 7439-92-1)
Heiti hitunarstillisN/A
LýsingDSP1 MAXI-NA-21 LT I300
Einkenni
Gildi
Material DescriptionDSP1 MAXI-NA-21 LT I300
Nafnþrýstingur, aðal [bar]16 bar
Product lineHeavy Duty Stations
Stefna tengingarRight or left
Tegund upphitunarstýringarN/A
UL markNo
VöruhópurSubstations
VörutegundDSP1 MAXI

Almennar upplýsingar

Einkenni
Gildi
Gross weight147 Kilogram
Volume1312.725 Liter
Einkenni
Gildi
EAN/UPC5715162746653
Proposition 65Cancer and Reproductive Harm