DHW system, TD-FLS, 280 kW
161L1090
ThermoDual-FLS 280KW PUMP-ECL INS-C.
161L1090
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Application type | Fresh water modules |
| Capacity [KW] | 280.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW HEX gerð | XB59M-1 36 |
| DHW stýrigerð | Electronic |
| Heiti DHW stillis | ECL 310 |
Einkenni | Gildi |
|---|---|
| HEX DHW brazed/gasketed material | Copper |
| Lýsing | ThermoDual-FLS 280KW PUMP-ECL INS-C. |
| Material Description | TD-FLS 280KW PUMP-ECL INS-C. |
| Nafnþrýstingur, aðal [bar] | 10 bar |
| Product line | Heavy Duty Stations |
| UL mark | No |
| Vöruhópur | DHW system |
| Vörutegund | TD-FLS |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 150 Kilogram |
| Net weight | 130 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 744.177 Liter |
| EAN/UPC | 5715162708484 |