Distribution unit SG
145H0909
Stainless steel manifold, 9 loops - For EvoFlat / EvoFlat 4.0
145H0909
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Application type | Distribution units |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Fjöldi tengikistutenginga gólfupphitunar | 9 |
| Gerð aukahlutar | Distribution unit SG |
| Gerð HE tengingar | G ext. thread |
| In scope of WEEE | No |
| Lýsing | Stainless steel manifold, 9 loops - For EvoFlat / EvoFlat 4.0 |
| Material Description | DISTRIBUTION UNIT SG-FN, 9 CONN |
Einkenni | Gildi |
|---|---|
| Nafnþrýstingur, aðal [bar] | 6 bar |
| Number of connections | 2 |
| Product line | Subsystems |
| SCIP-málsskjalanr. | 17c9a16a-9cd0-47a7-a188-54903b2649dc |
| Stærð HE tengingar | 3/4" |
| Stefna tengingar | Top |
| Stýring | No controller |
| Tengikistugerð gólfupphitunar | Stainless steel with flow meter and manual air vent |
| UL mark | No |
| Uppbygging fæðihitastigs [˚C] | 60 °C |
| Útgáfa | Right |
| Vöruhópur | Distribution units |
| Vörutegund | Distribution unit SG |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 8.5 Kilogram |
| Net weight | 8.5 Kilogram |
| Volume | 78.736 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702424301972 |
| Proposition 65 | Cancer and Reproductive Harm |