EvoFlat Reno, Bottom, Type 2
145B4216
145B4216
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| DHW stýrigerð | Flow/thermostatic |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Gerð tengigrindar | Type 2 |
Einkenni | Gildi |
|---|---|
| Heiti DHW stillis | TPC-M |
| In scope of WEEE | No |
| Material Description | EvoFlat Reno Type E2 230V incl . RTL |
| Nafnþrýstingur, aðal [bar] | 10 bar |
| Nafnþrýstingur, annar [bar] | 10 bar |
| Product line | Subsystems |
| Stefna tengingar | Bottom |
| UL mark | No |
| Vöruhópur | Flat Stations |
| Vörutegund | EvoFlat Reno |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 12.2 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 93.177 Liter |
| EAN/UPC | 5715162731406 |