Lokar fyrir hitaskynjara
Product types shown: 11

TPC
These self-acting controllers are designed to be integrated directly to heat exchanger. They are developed to control direct heating and instantaneous heating of domestic hot water by means of heat exchanger. The family of products offers full flexibility of different requirements regarding control performance. Innovative design enables simple, fast and reliable connection to heat exchanger and most importantly production of compact and user friendly stations for heating and preparation of domestic hot water. The capacity of controllers fully covers the needs of domestic hot water preparation and heating for flats, one family houses or dwellings. Controllers can be mounted to district heating network, different heating systems or centrally located boiler system in a dwelling house (see “Main data” for specifications for the network).

VG / VGF
VG and VGF are pressure relieved 2-way normally open (NO) valves, designed to be combined with:
- AVT thermostatic actuators
- STM safety temperature monitors
- STL safety temperature limiters
- For domestic hot water (DHW) production: hot water tanks; storage charge systems; instantaneous domestic hot water production.
- In mixing loops and room heating systems as well.
- AVT thermostatic actuators

VGS
VGS is pressure relieved 2-way normally open (NO) valves for steam, designed to be combined with:
- AVT Temperature actuators;
- STM Safety temperature monitors;
- STL Safety temperature limiters;
- AMV(E) 20 / AMV(E) 30 electrical actuators
- AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function.
Main data:- DN 15-25
- kVS 1.0-6.3 m3/h
- PN 25
- Temperature: Steam/circ. water/glycolic water up to 30 %: 2 … 200 °C
- Connections: Ext. thread (weld-on, thread and flange tailpieces)
- Flow and return mounting
- AVT Temperature actuators;

VGU / VGUF
VGU and VGUF are pressure relieved 2-way normally closed (NC) valves, designed to be combined with:
- AVT Temperature actuators;
- AMV(E) 20 / AMV(E) 30 electrical actuators;
- AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function.
In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used primarily in cooling systems.
VMA
VMA is 2-way seated valve primarily for use in district heating systems.
It can be combined with:- ABV thermohydraulic actuators and
- VMA DN 15 can additionally be combined with self-acting thermostatic actuators RAVI, RAVK and RAVV.
- ABV thermohydraulic actuators and

VMT
VMT is 2-way seated valve primarily for use in heating systems.
It can be combined with:
• ABV and ABNV* Thermohydraulic actuators
• RAVI, RAVK and RAVV self-acting thermostatic actuators
* ABNV can be combined with VMT-/8 valves only.
Main data:
• DN 15 - 25
• kVS 1.5 - 8.0 m3/h
• PN 10
• Temperature: Circulation water / glycolic water up to 30%: 2 … 120 °C
• Connections: Ext. thread
VMV
VMV is 3-way seated mixing valve primarily use for flow temperature control.
It can be combined with:
• AMV(E) 10, 13 electrical actuator
• AMV 150 + AMV(E) 130/140 electrical actuator
• ABV thermohydraulic actuator (NC version only for DN15 and DN20).
• VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK