Vatnskaplar
Product types shown: 1

RA-IN/HC-RE & RLV-S/HC-RE
RA-IN/HC-RE radiator valve
All RA-IN/HC-RE valve bodies can be used together with all types of thermostatic elements with Danfoss RA connection in two-pipe heating systems.
Valve bodies are manufactured from brass with nickel plating. The pressure pin of the gland seal is of chromium steel and works in a lifetime lubricated O-ring. The complete gland assembly can be replaced without draining down the system.
RLV-S/HC lockshield valve
RLV-S/HC-RE is intended for mounting on the outlet of the radiator.
Using RLV-S/HC-RE each radiator can be shut off individually to allow trouble-free maintenance or repair without affecting other radiators in the system.