6 mm, Kopar, Cu-DHP CW024A H040, null: AV(P)QM (T)
003H6926
Höggd.píp.sett þjón. gam/ný AV-gerð
003H6926
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni | Kopar, Cu-DHP CW024A H040 |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| For product type | AV(P)QM (T) |
| Heimilaðir miðlar | District heating/cooling circulation water |
| Lýsing | Höggd.píp.sett þjón. gam/ný AV-gerð |
Einkenni | Gildi |
|---|---|
| Material Description | Service imp.tube set old/new AV range |
| Pökkunarsnið | Fjölpakka |
| Product line | District Energy Controls |
| Snið magns á pakkningu | 8 pc |
| Vöruhópur | Accessories - SAC |
| Vörutegund | Impulse tubes |
| Þvermál [mm] | 6 mm |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.386 Kilogram |
| Net weight | 0.37 Kilogram |
| Volume | 3537.6 Cubic centimeter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702421544433 |
| Proposition 65 | Cancer and Reproductive Harm |