null: AVA, AVD, 3 bar - 11 bar, 3 bar - 11 bar
003H6845
Stýrieining PN25 3-11 AVA, AVD hjár/bakr/flæ
003H6845
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
| For product type | AVA, AVD |
| Lýsing | Stýrieining PN25 3-11 AVA, AVD hjár/bakr/flæ |
| Material Description | Actua. PN25, 3-11, AVA, AVD byp/ret/flo |
| Product line | District Energy Controls |
| SCIP-málsskjalanr. | 6c1f8fe4-00c3-49c2-b07a-ba83f34ce6b8 |
Einkenni | Gildi |
|---|---|
| Stilling mismunaþrýstings [bar] [hám.] | 11.00 bar |
| Stilling mismunaþrýstings [bar] [lágm.] | 3.00 bar |
| Vöruheiti í SCIP-málsskjölum | MD_ACT_PN25_RET_I_HP |
| Vöruhópur | Accessories - SAC |
| Vörutegund | Actuators and adjustment parts |
| Þrýstingsstillisvið [bar] [hám.] | 11.00 bar |
| Þrýstingsstillisvið [bar] [lágm.] | 3.00 bar |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 4.745 Kilogram |
| Net weight | 4.745 Kilogram |
| Volume | 9.574 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702421553008 |
| Proposition 65 | Cancer and Reproductive Harm |