Combination pieces KF2 2 x G 1 1/4"
003G1440
Combination pieces KF2 2 x G 1 1/4"
003G1440
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
| Lýsing | Combination pieces KF2 2 x G 1 1/4" |
| Material Description | Combination pieces KF2 |
Einkenni | Gildi |
|---|---|
| Product line | District Energy Controls |
| SCIP-málsskjalanr. | fc16bcbb-9b43-47be-a373-7971823d9ee9 |
| Vöruheiti í SCIP-málsskjölum | ACC. SAC HD Combination piece KF2 |
| Vöruhópur | Accessories - SAC |
| Vörutegund | Combination pieces |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 1.47 Kilogram |
| Net weight | 1.47 Kilogram |
| Volume | 1.386 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702421812488 |
| Proposition 65 | Cancer and Reproductive Harm |