60 °C
193B1704
Thermostat for VTC valve
193B1704
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Gerð loka | VTC |
| Lýsing | Thermostat for VTC valve |
| Material Description | THERMOSTAT FOR VTC VALVE 140°F (60°C) |
Einkenni | Gildi |
|---|---|
| Product line | Mechanical TRV |
| Stillihitastig skynjara [°C] | 60 °C |
| Stillihitastig skynjara [°F] | 140 °F |
| UL mark | No |
| Vöruhópur | Thermostatic Valves |
| Vörutegund | VTC Thermostat elements |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.02 Kilogram |
| Volume | 0.584 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 7330193038973 |
| Proposition 65 | Cancer and Reproductive Harm |