Blýfrí 1" NPT 95-140°F
31622011LF
Blýfrí 1" NPT 95-140°F
31622011LF
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Cv gildi | 4.1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Gerðir tenginga | Kvenn NPT |
| Hitastillisvið [°C] [hám.] | 60 °C |
| Hitastillisvið [°C] [lágm.] | 35 °C |
Einkenni | Gildi |
|---|---|
| Lýsing | Blýfrí 1" NPT 95-140°F |
| Material Description | LEAD FREE 1" NPT 95-140°F |
| Product line | Hydronic Balancing and Controls |
| Stærð tengingar | 1" |
| Temperature setting range [°F] [Max] | 140 °F |
| Temperature setting range [°F] [Min] | 95 °F |
| Vöruhópur | Thermostatic Valves |
| Vörutegund | VTA / TMV |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.68 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 0.68 Kilogram |