SL333TK-1, Fjöldi platna: 190
079U8234
25 bar, Lóðunarefni: Kopar
079U8234
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | No |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fjöldi platna | 190 |
| Heiti vöru | Brazed plate heat exchanger |
| In scope of WEEE | No |
| Lóðunarefni | Kopar |
| Material Description | SL333TK-1-190_2_25_S1_4F100 |
Einkenni | Gildi |
|---|---|
| Material Description (Short Te | SL333TK-1-190_2_25_S1_4F100 |
| Pökkunarsnið | Stakur pakki |
| Product line | Brazed Plate Heat Exchangers |
| Snið magns á pakkningu | 1 pc |
| Tengistærð 1 | DN100 |
| Tengistærð 2 | DN100 |
| Tengistegund 1 | FLANGE |
| Tengistegund 2 | FLANGE |
| Vinnuþrýstingur hlið 1 [bar] [hám.] | 25 bar |
| Vöruhópur | Heat exchangers |
| Vörutegund | SL333TK-1 |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 361.1 Kilogram |
| Net weight | 361.1 Kilogram |
| Volume | 1144 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425154652 |
| Proposition 65 | Cancer and Reproductive Harm |