
SonoSelect 10, 32 mm, null: 6, Upphitun
014U3843
Energy meter for residential applications
014U3843
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| 1 Primary battery SUM weight Kg | 0.019 |
| 1 Primary battery weight Kg | 0.019 |
| Approval authority | Force Certification |
| Approved meteorological range [°C] [Max] | 95 °C |
| Approved meteorological range [°C] [Min] | 5 °C |
| Battery type or Name | AA Lithium (ER14505) |
| Búnaður | Upphitun |
| China RoHS compliance | Out of scope |
| Commissioning tool | SonoApp |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Difference temperature limits (Accounting) [K] [Max] | 90.00 K |
| Difference temperature limits (Accounting) [K] [Min] | 3.00 K |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Efni í snertingu við miðil | Brass sensor |
| Einangrunarefni kapals | PUR |
| EU RoHS compliance | Out of scope |
| Gerð fæðispennu | battery 2 x AA-cell |
| Gerð hitaskynjara | Pt 1000 |
| Gerð skjás | LCD |
| Gerðir tenginga | Skrúfugangur |
| Geymsluhitastig [°C] [hám.] | 60 °C |
| Geymsluhitastig [°C] [lágm.] | -25 °C |
| Hitastig miðils [°C] [hám.] | 95 °C |
| Hitastig miðils [°C] [lágm.] | 5 °C |
| In scope of WEEE | Yes |
| Kapallengd milli reiknivélar og flæðisskynjara [m] | 1.5 m |
| Kvs-gildi [m³/klst] | 12.79 m³/h |
| Litur húss | RAL 9010 White |
| Log storage duration [Month] | 24 mo |
| Log storage interval [Month] | 1 mo |
| Lýsing | Energy meter for residential applications |
Einkenni | Gildi |
|---|---|
| Mælingaraðferð flæðis | Últrasónikhljóð |
| Material Description | DN32R,qp6.0,260,MBus,H,EU,kWh |
| Miðlar | Water quality with pH 7 to 9.5 |
| Nafnþrýstingur [bar] | 25 bar |
| Nákvæmnistaðall | Class 2 to EN1434 |
| Orkueining | kWh (án talna eftir kommu) |
| Product line | District Energy Controls |
| qc [m³/h] | 0.0120 m³/h |
| qi [m³/h] | 0.060 m³/h |
| qp [m³/h] | 6.0 m³/h |
| qs [m³/h] | 12.0 m³/h |
| qss [m³/h] | 12.30 m³/h |
| Rafhlöðuending [ár] | 16.0 yr |
| Rafhlöðumagn | 2 |
| Reiknivél verndarflokks | IP65 |
| Samþætt samskipti | M-Bus |
| SCIP-málsskjalanr. | c284e070-c802-4ced-837c-2aa2fcd3510f |
| Snúrulengd hitaskynjara [m] | 1.5 m |
| Stærð tengingar | G 1 1/2 |
| Temperature limits (accounting) [°C] [Max] | 105 °C |
| Temperature limits (accounting) [°C] [Min] | 0 °C |
| Umhverfisfl. | E1 / M2 |
| Umhverfishitastig [°C] [hám.] | 55 °C |
| Umhverfishitastig [°C] [lágm.] | 5 °C |
| Umhverfisraki [% RH] [hám.] | 95 % RH |
| Ummál hitaskynjara [mm] | 5.2 mm |
| Uppsetning | Return |
| Viðmótseining, rauf 1 | No interface module |
| Vöruheiti í SCIP-málsskjölum | Ultrasonic Pathfinder |
| Vöruhópur | Energy meters |
| Vörutegund | SonoSelect 10 |
| Weight per battery | 18 g |
| Þvermál [mm] | 32 mm |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 2.4 Kilogram |
| Net weight | 1.6 Kilogram |
| Volume | 6.344 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425247156 |
| Proposition 65 | Cancer and Reproductive Harm |