
SonoMeter 40, 80 mm, null: 40, Upphitun
187F2158
Energy meter for commercial applications
187F2158
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| 1 Primary battery SUM weight Kg | 0.038 |
| 1 Primary battery weight Kg | 0.019 |
| Approval authority | MID |
| Approved meteorological range [°C] [Max] | 180 °C |
| Approved meteorological range [°C] [Min] | 0 °C |
| Battery type or Name | AA Lithium (ER14505) |
| Búnaður | Upphitun |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Dynamic range | 1:100 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Einangrunarefni kapals | halógenlaust |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Gerð fæðispennu | battery 2 x AA-cell |
| Gerð hitaskynjara | Pt 500 |
| Gerð skjás | LCD |
| Gerð vottunar | Type approved and 1st time verified |
| Gerðir tenginga | Kragi |
| Geymsluhitastig [°C] [hám.] | 35 °C |
| Geymsluhitastig [°C] [lágm.] | -25 °C |
| Hitastig miðils [°C] [hám.] | 130 °C |
| Hitastig miðils [°C] [lágm.] | 0 °C |
| In scope of WEEE | Yes |
| Kapallengd milli reiknivélar og flæðisskynjara [m] | 5.0 m |
| Kvs-gildi [m³/klst] | 94.28 m³/h |
| Log storage duration [Month] | 36 mo |
| Lýsing | Energy meter for commercial applications |
Einkenni | Gildi |
|---|---|
| Mælingaraðferð flæðis | Últrasónikhljóð |
| Material Description | SONO40 DN80 qp40 300 R HE 3.6V MBus+OMS |
| Miðlar | Water quality with pH 7 to 9.5 |
| Nafnþrýstingur [bar] | 25 bar |
| Nákvæmnistaðall | Class 2 to EN1434 |
| Orkueining | MWh |
| Product line | District Energy Controls |
| qc [m³/h] | 0.0800 m³/h |
| qi [m³/h] | 0.400 m³/h |
| qp [m³/h] | 40.0 m³/h |
| qs [m³/h] | 80.0 m³/h |
| Rafhlöðuending [ár] | 15 yr |
| Rafhlöðumagn | 2 |
| Samþætt samskipti | Radio 868 MHz OMS |
| SCIP-málsskjalanr. | 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00 |
| Snúrulengd hitaskynjara [m] | 5.0 m |
| Stærð tengingar | DN 80 |
| Umhverfisfl. | E2/M1 |
| Umhverfishitastig [°C] [hám.] | 55 °C |
| Umhverfishitastig [°C] [lágm.] | 5 °C |
| Umhverfisraki [% RH] [hám.] | 93 % RH |
| Ummál hitaskynjara [mm] | 5.2 mm |
| Uppsetning | Return |
| Viðmótseining, rauf 1 | No interface module |
| Vöruheiti í SCIP-málsskjölum | Sono40 |
| Vöruhópur | Energy meters |
| Vörutegund | SonoMeter 40 |
| Weight per battery | 19 g |
| Þvermál [mm] | 80 mm |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 15.725 Kilogram |
| Net weight | 15.325 Kilogram |
| Volume | 28.25 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702424606886 |
| Proposition 65 | Cancer and Reproductive Harm |