P330
087H3840
ECL APPLICATION KEY P330 I-p
087H3840
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Augabragðsheitavatnskerfi | Nei |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Fjöldi dæla | 5 |
| Fjöldi DHW rása | 2 |
| Fjöldi hitunarrása | 3 |
| Fjöldi rafstýrðra loka | 3 |
Einkenni | Gildi |
|---|---|
| Heitavatnsgeymslutankskerfi | Já |
| Heitavatnsgreiðslukerfi með geymslutanki | Nei |
| Lýsing | ECL APPLICATION KEY P330 I-p |
| Material Description | ECL APPLICATION KEY P330 I-p |
| Pökkunarsnið | Iðnaðarpakki |
| Product line | District Energy Controls |
| SCIP-málsskjalanr. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
| Snið magns á pakkningu | 25 pc |
| Vöruhópur | ECL Application keys |
| Vörutegund | P330 |
| Zone control | No |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.194 Kilogram |
| Net weight | 0.17 Kilogram |
| Volume | 0.625 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5710104039039 |
| Proposition 65 | Cancer and Reproductive Harm |