Danfoss logo

Vöruupplýsingar

Einkenni
Gildi
AugabragðsheitavatnskerfiNei
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Efni á skrá yfir umsóknarefni skv. REACHLead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Fjöldi dæla6
Fjöldi DHW rása0
Einkenni
Gildi
Fjöldi hitunarrása6
Fjöldi rafstýrðra loka6
HeitavatnsgeymslutankskerfiNei
Heitavatnsgreiðslukerfi með geymslutankiNei
Material DescriptionECL APPLICATION KEY P302
Product lineDistrict Energy Controls
SCIP-málsskjalanr.5c5f41af-d353-4487-b9d5-4bd3c4388c00
VöruhópurECL Application keys
VörutegundP302
Zone controlYes

Almennar upplýsingar

Einkenni
Gildi
Gross weight0.146 Kilogram
Net weight0.005 Kilogram
Volume1.152 Liter
Einkenni
Gildi
EAN/UPC5702424602185
Proposition 65Cancer and Reproductive Harm