BOCK, Lubricant, Oil
097M0039
Compressors spare parts
097M0039
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Lubricant |
| In scope of WEEE | No |
| Material Description | Refr.mach.oil ZEROL RFL 100-EP / 5kg |
Einkenni | Gildi |
|---|---|
| Product line | Danfoss BOCK® |
| Vöruhópur | Compressors spare parts |
| Vörumerki | BOCK |
| Vörutegund | Oil |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.998 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 0.998 Kilogram |