BOCK, Mounting, Base plate
097B50245
Compressors spare parts, Base plate screw fastening, Legacy BOCK ID: 50245
097B50245
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Mounting |
| In scope of WEEE | No |
| Legacy BOCK ID | 50245 |
| Lýsing | Base plate screw fastening |
Einkenni | Gildi |
|---|---|
| Material Description | Base plate screw fastening |
| Product line | Danfoss BOCK® |
| Vöruhópur | Compressors spare parts |
| Vörumerki | BOCK |
| Vörutegund | Base plate |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 13 Gramm |
| Net weight | 13 Gramm |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5715162562123 |