Water nozzles, 3.56 L/h, 80 °, Hollow
030L5152
HX 3.56 L/h 80°H
030L5152
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Capacity [l/h] | 3.56 L/h |
| CE mark | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Efnisgerð | SnNi coated brass |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter type | None |
| LE anti-drip valve | No |
| Lýsing | HX 3.56 L/h 80°H |
| Material Description | HX 0.85 gph 80°H Blister |
Einkenni | Gildi |
|---|---|
| Pökkunarsnið | Industrial pack |
| Product line | Burner Components |
| Reference point | 10 bar tap water |
| SCIP-málsskjalanr. | 56fdd119-efa3-4e89-91e9-3733a98d3d8e |
| Shape | Conical |
| Snið magns á pakkningu | 50 pc |
| Spray angle [°] | 80 ° |
| Spray pattern | Hollow |
| spray pattern marking | H |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | HX nozzles |
| Vöruhópur | Water nozzles |
| Vörutegund | HX |
| Þráður | 9/16-24 UNEF |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.023 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702424657956 |
| Proposition 65 | Cancer and Reproductive Harm |