Oil Nozzles, OD B, 1.25 gal/h, 4.71 kg/h, 45 °, Semi solid
030B0059
1.25GAL 45B OD
030B0059
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Capacity [kg/h] | 4.71 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 1.25 gal/h |
| CE mark | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Efnisgerð | Brass |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 75 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Lýsing | 1.25GAL 45B OD |
Einkenni | Gildi |
|---|---|
| Material Description | Nozzle 1.25 gph 45° B OD ** |
| Pökkunarsnið | Industrial pack |
| Product line | Burner Components |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP-málsskjalanr. | 28e6ee88-87e8-4899-8be6-9efe56f29e2e |
| Shape | Conical |
| Snið magns á pakkningu | 10 pc |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 45 ° |
| Spray pattern | Semi solid |
| spray pattern marking | B |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | OD - Nozzle - 0.00-6.00 gph |
| Vöruhópur | Oil Nozzles |
| Vörutegund | OD B |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.024 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425012679 |
| Proposition 65 | Cancer and Reproductive Harm |