Danfoss logo
SR 030F7908

Oil Nozzles, SR, 0.6 gal/h, 2.37 kg/h, 60 °, Solid

030F7912

0.60GAL 60SR CEN

Vöruupplýsingar

Einkenni
Gildi
Capacity [kg/h]2.37 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.60 gal/h
CE markNo
CENYes
China RoHS complianceYes
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Efni á skrá yfir umsóknarefni skv. REACHLead (CAS no. 7439-92-1)
EfnisgerðBrass
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Lýsing0.60GAL 60SR CEN
Einkenni
Gildi
Material DescriptionNozzle 0.60 gph 60° SR CEN **
PökkunarsniðIndustrial pack
Product lineBurner Components
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP-málsskjalanr.aee35f8c-910d-4bb2-be2d-092ba1a38cdc
ShapeRound
Snið magns á pakkningu10 pc
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]60 °
Spray patternSolid
spray pattern markingSR
UL markNo
Vöruheiti í SCIP-málsskjölumOD-HR/SR Nozzle
VöruhópurOil Nozzles
VörutegundSR

Almennar upplýsingar

Einkenni
Gildi
Gross weight0.034 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Einkenni
Gildi
EAN/UPC5702425032523
Proposition 65Cancer and Reproductive Harm