Oil Nozzles, SFD, 1 gal/h, 3.87 kg/h, 60 °, Solid
030F6020
1.00GAL 60SFD
030F6020
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Capacity [kg/h] | 3.87 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 1.00 gal/h |
| CE mark | No |
| CEN | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Efnisgerð | Steel |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 30-40 |
| Filter type | Double filter (sinter) |
| LE anti-drip valve | No |
| Lýsing | 1.00GAL 60SFD |
Einkenni | Gildi |
|---|---|
| Material Description | 1.00GAL 60SFD |
| Pökkunarsnið | Single pack |
| Product line | Burner Components |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP-málsskjalanr. | a06ae8aa-8ec5-40e7-b4e9-3b6d1f48468d |
| Shape | Round |
| Snið magns á pakkningu | 12 pc |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Solid |
| spray pattern marking | SFD |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | 1.00GAL 60SFD |
| Vöruhópur | Oil Nozzles |
| Vörutegund | SFD |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.017 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425063329 |
| Proposition 65 | Cancer and Reproductive Harm |