Danfoss logo
EH 030H8312

Oil Nozzles, EH, 0.55 gal/h, 1.65 kg/h, 60 °, Hollow

030H6310

0.55GAL 60EH

Vöruupplýsingar

Einkenni
Gildi
Capacity [kg/h]1.65 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.55 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Efni á skrá yfir umsóknarefni skv. REACHLead (CAS no. 7439-92-1)
EfnisgerðBrass
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Lýsing0.55GAL 60EH
Einkenni
Gildi
Material DescriptionNozzle 0.55 gph 60° EH
PökkunarsniðIndustrial pack
Product lineBurner Components
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP-málsskjalanr.bc812aa0-0b94-4cd9-a8ac-e935e3957fb7
ShapeConical
Snið magns á pakkningu10 pc
Specification point8.0 bar, 1.65 cSt, 790 kg/m³
Spray angle [°]60 °
Spray patternHollow
spray pattern markingEH
UL markNo
Vöruheiti í SCIP-málsskjölum30 H F E - Nozzle 0.40-0.60 gph
VöruhópurOil Nozzles
VörutegundEH

Almennar upplýsingar

Einkenni
Gildi
Gross weight0.035 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Einkenni
Gildi
EAN/UPC5702425024832
Proposition 65Cancer and Reproductive Harm