
Hago Oil Nozzles, SS, 5 gal/h, 45 °, Semi solid
030G6648
NOZZLE 5.00 GPH 45° SS
030G6648
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 5.00 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Efnisgerð | Steel |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Lýsing | NOZZLE 5.00 GPH 45° SS |
Einkenni | Gildi |
|---|---|
| Material Description | 5.00-45°-SS |
| Pökkunarsnið | Single pack |
| Product line | Burner Components |
| SCIP-málsskjalanr. | 44a20b64-7354-440c-8fc2-1e0c25c92ce5 |
| Snið magns á pakkningu | 12 pc |
| Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
| Spray angle [°] | 45 ° |
| Spray pattern | Semi solid |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | Semi Solid Cone-SS 0.00-8.00 |
| Vöruhópur | Hago Oil Nozzles |
| Vörutegund | SS |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.019 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425194269 |
| Proposition 65 | Cancer and Reproductive Harm |