
Hago Oil Nozzles, B-Solid, 4.5 gal/h, 60 °, Solid
030G6446
NOZZLE 4.50 GPH 60° B
030G6446
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 4.50 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| Efnisgerð | Steel |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Lýsing | NOZZLE 4.50 GPH 60° B |
Einkenni | Gildi |
|---|---|
| Material Description | 4.50-60°-B |
| Pökkunarsnið | Single pack |
| Product line | Burner Components |
| SCIP-málsskjalanr. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
| Snið magns á pakkningu | 12 pc |
| Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
| Spray angle [°] | 60 ° |
| Spray pattern | Solid |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | Solid Cone - B ES S 0.50-6.00 |
| Vöruhópur | Hago Oil Nozzles |
| Vörutegund | B-Solid |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.019 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425193828 |
| Proposition 65 | Cancer and Reproductive Harm |