HIGH PRESSURE SPRING 15-30 Bar.
070-0031
HIGH PRESSURE SPRING 15-30 Bar.
070-0031
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Content | Spring. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | No |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Geymsluhitastig [°C] [hám.] | 120 °C |
Einkenni | Gildi |
|---|---|
| Geymsluhitastig [°C] [lágm.] | -25 °C |
| Lýsing | HIGH PRESSURE SPRING 15-30 Bar. |
| Material Description | Service kit 15-30 bar regulator spring |
| Pökkunarsnið | Industrial pack |
| Product line | Burner Components |
| Snið magns á pakkningu | 5 pc |
| UL mark | No |
| Vöruhópur | Accessories for Burner Components |
| Vörutegund | Accessories for RS |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.007 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 0.09 Liter |
| EAN/UPC | 5702425244407 |