"HAGO STD. ADAPTER 1/4"" BRASS"
030L4057
"HAGO STD. ADAPTER 1/4"" BRASS"
030L4057
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Branded | Hago |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Lýsing | "HAGO STD. ADAPTER 1/4"" BRASS" |
| Material Description | HAGO STD. ADAPTER 1/4" BRASS |
Einkenni | Gildi |
|---|---|
| Merking á vöru | Yes |
| Pökkunarsnið | Industrial pack |
| Product line | Burner Components |
| SCIP-málsskjalanr. | 1d67cdd8-de2d-4503-9ef3-c88712c9baeb |
| Snið magns á pakkningu | 12 pc |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | HAGO STD. ADAPTER 1/4" BRASS |
| Vöruhópur | Accessories for Burner Components |
| Vörutegund | Accessories for Hago Nozzles |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.027 Kilogram |
| Volume | 0.016 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425072604 |
| Proposition 65 | Cancer and Reproductive Harm |