1/4" BSP, NOZZLE HOLDER
030-0522
1/4" BSP, NOZZLE HOLDER
030-0522
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | Lead (CAS no. 7439-92-1) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Lýsing | 1/4" BSP, NOZZLE HOLDER |
| Material Description | Nozzle adapter 1/4 RG |
Einkenni | Gildi |
|---|---|
| Pökkunarsnið | Industrial pack |
| Product line | Burner Components |
| SCIP-málsskjalanr. | ef727927-a1fd-49ae-9b82-c95879a7f3a5 |
| Snið magns á pakkningu | 10 pc |
| UL mark | No |
| Vöruheiti í SCIP-málsskjölum | Nozzle adapter 1/4 RG |
| Vöruhópur | Accessories for Burner Components |
| Vörutegund | Accessories for Oil Nozzles |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.045 Kilogram |
| Volume | 0.024 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702425010996 |
| Proposition 65 | Cancer and Reproductive Harm |