ICC 50
027X0373
Vörulýsing: Einstefnuloki, Stærð tengingar [to]: 2 1/2 in, Tengistaðall: ASME B 36.10M SCHEDULE 40, Gerð tengingar: Stúfsuða
027X0373
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | No |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Gerð tengingar | Stúfsuða |
| Heiti vöru | Check valve |
| Material Description | ICC 50 w/ 2-1/2” BW Eco-check valve |
Einkenni | Gildi |
|---|---|
| Nánari upplýsingar | 0.3 bar/4.35 psi spring |
| Pökkunarsnið | Stakur pakki |
| Product line | Industrial Refrigeration |
| Snið magns á pakkningu | 1 pc |
| Stærð tengingar [to] | 2 1/2 in |
| Tengistaðall | ASME B 36.10M SCHEDULE 40 |
| Varahlutir innifaldir | Festikragi |
| Vöruhópur | Regionally specified kits |
| Vörulýsing | Einstefnuloki |
| Vörutegund | ICC 50 |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 15.52 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 22.493 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702424048112 |
| Proposition 65 | Cancer and Reproductive Harm |