Danfoss logo
ICC 32 w/ 1-1/4” SOC Eco-check valve_027X

ICC 32

027X0369

Vörulýsing: Einstefnuloki, Tengistaðall: ASME B 36.10M SCHEDULE 40, Gerð tengingar: Stúfsuða

Vöruupplýsingar

Einkenni
Gildi
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Efni á skrá yfir umsóknarefni skv. REACHNo
EU RoHS complianceYes
EU RoHS exemption clauseNo
Gerð tengingarStúfsuða
Heiti vöruCheck valve
Material DescriptionICC 32 w/ 1-1/4” BW Eco-check valve
Einkenni
Gildi
Nánari upplýsingar0.3 bar/4.35 psi spring
PökkunarsniðStakur pakki
Product lineIndustrial Refrigeration
Snið magns á pakkningu1 pc
Stærð tengingar [to]1 1/4 in
TengistaðallASME B 36.10M SCHEDULE 40
Varahlutir innifaldirFestikragi
VöruhópurRegionally specified kits
VörulýsingEinstefnuloki
VörutegundICC 32

Almennar upplýsingar

Einkenni
Gildi
Gross weight15.52 Kilogram
Net weight0.007 Kilogram
Volume22.493 Liter
Einkenni
Gildi
EAN/UPC5702424048075
Proposition 65Cancer and Reproductive Harm