Einstefnuloki fyrir Iðnaðarkælikerfi
Product types shown: 3

SCA-X / CHV-X
SCA-X are check valves with a built-in shut-off valve function. SCA-X valves are available in angleway versions.CHV-X are check valves only. CHV-X are available in both angleway and straightway versions.The valves are designed to open at very low differential pressures, allow favorable flow conditions and are easy to disassemble forinspection and service.The SCA-X is equipped with vented cap and has internal back seating enabling the spindle seal to be replaced whilst the valve still underpressure.Laser cut V-ports provide excellent opening characteristics (SCA-X/CHV-X 50-125).The valve cone has a built-in flexibility to ensure a precise and tight closing towards the valve seat. A well-balanced dampening effectbetween the piston and the cylinder gives an optimal protection during low loads and against pulsations.

SCA-X SS / CHV-X SS
In certain specific areas such as outdoor applications and corrosive atmospheres, such as coastal installations, there is a need for high surface protection to prevent failure due to corrosion.
Today's food safety standards often call for daily treatment with detergents to protect against bacteria growth, again producing a need for high surface protection.
SCA-X SS are check valves with a built-in stop valve function. CHV-X SS are check valves only.
The valves are designed to open at very low differential pressures, allow favorable flow conditions and are easy to disassemble for inspection and service.
The valve cone has a built-in flexibility to ensure a precise and tight closing towards the valve seat.
A well-balanced dampening effect between the piston and the cylinder gives an optimal protection during low loads and against pulsations.
SSCA / SCHV
SSCA are check valves with a built-in shut-off valve function. SCHV are check valves only. SSCA and SCHV are available in both angleway and straightway versions.
The valves are designed to open at very low differential pressures, allow favourable flow conditions and are easy to disassemble for inspection and service.
SSCA is equipped with vented cap and has internal backseating enabling the packing gland to be replaced whilst the valve still under pressure.
Laser cut V-ports provide excellent opening characteristics.
The valve cone has a built-in flexibility to ensure a precise and tight closing towards the valve seat. A well balanced dampening effect between the piston and the cylinder gives an optimal protection during low loads and against pulsations.